ADG444: SPSTスイッチ、クワッド、LC2MOS
ADG444は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。高度なLC2MOSプロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度と低オン抵抗を実現します。
ADG444のスイッチは、該当する制御入力のロジックがローでオンになります。各チャンネルは双方向となっており、また、各入力信号範囲が電源電圧まで ...続きを見る
ADG444: SPSTスイッチ、クワッド、LC2MOS
製品概要
ADG444は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。高度なLC2MOSプロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度と低オン抵抗を実現します。
ADG444のスイッチは、該当する制御入力のロジックがローでオンになります。各チャンネルは双方向となっており、また、各入力信号範囲が電源電圧まで拡大します。すべてのスイッチは、マルチプレクサのアプリケーションで使用するためにブレーク・ビフォア・メークのスイッチング動作を実行します。設計上、低チャージ・インジェクションになっているため、デジタル入力のスイッチング時のトランジェントがごくわずかになります。
特長
- 44V最大定格
- VSS~VDDのアナログ信号範囲
- 低オン抵抗(<70Ω)
- 低ΔRON(max:9Ω)
- 低RONのマッチング(max:3Ω)
- 低消費電力
- 低消費電力 高速のスイッチング・タイム
tON<110ns
tOFF<60ns - 低リーク電流(max:3nA)
- 低チャージ・インジェクション(max:6pC)
- ブレーク・ビフォア・メークのスイッチング動作
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
SPSTスイッチ、クワッド、LC2MOS
Functional Block Diagram for ADG444
ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG1436 | SPDT | 2 | 1.5 | 100pA | 110MHz | 95ns | 105ns | Dual (±15V), Dual (±5V), Single (+12V) | 30µW | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | 0 to -16.5 | +4.5 to +16.5 | CSP, SOP | $2.83 |
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.61 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.61 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $0.98 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch |