ADG222:  SPSTスイッチ、クワッド、LC2MOS、±15V

ADG222は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。オンチップのラッチを備えているため、マイクロプロセッサとのインターフェース接続が容易となっています。高度なLC2MOSプロセスに基づく設計により、信号処理能力が±15Vに向上しました。高速のスイッチング速度や低RONも特長になっています。

A ...続きを見る

ADG222:  SPSTスイッチ、クワッド、LC2MOS、±15V

製品概要

ADG222は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。オンチップのラッチを備えているため、マイクロプロセッサとのインターフェース接続が容易となっています。高度なLC2MOSプロセスに基づく設計により、信号処理能力が±15Vに向上しました。高速のスイッチング速度や低RONも特長になっています。

ADG222は、4つのSPSTスイッチで構成されています。ADG222のスイッチは、該当する制御入力のロジックがハイでオンになります。すべてのデバイスは、ブレーク・ビフォア・メークのスイッチング動作を実行します。設計上、低チャージ・インジェクションになっているため、デジタル入力のスイッチング時のトランジェントがごくわずかになります。

アプリケーション

  • オーディオおよびビデオのスイッチング
  • 自動テスト装置
  • 高精度のデータ・アクイジション
  • バッテリ駆動のシステム
  • サンプル&ホールド・システム
  • 通信システム
  • 特長

    • 44V最大定格
    • ±15Vのアナログ信号範囲
    • 低オン抵抗(max:60Ω)
    • 低リーク電流(typ:0.5nA)
    • ブレーク・ビフォア・メークのスイッチング動作
    • 拡張工業用温度範囲(-40~+85℃)
    • 低消費電力(25.5mW)
    • TTL/CMOS互換
    • DG201A/HI201の上位互換品
    • 16ピンのDIP/SOICパッケージ

    Diagrams

    ADG222 Diagram
    Functional Block Diagram for ADG222

    仕様

    Switch Type SPST
    # Channels 4
    Ron (Ohms) 60Ohms
    Id, Is (ON) 500pA
    Bandwidth n/a
    t ON 300ns
    t OFF 250ns
    Supply Voltage Dual (±15V)
    Power Dissipation (Max) 25.5mW

    その他の製品を探す

    ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

    ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

    ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

    新製品情報のRSSフィードを取得
    Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
    ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
    ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
    ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
    ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
    ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5