AD9865: 10-Bit Broadband Modem Mixed Signal Front End (MxFE®)
The AD9865 is a mixed-signal front end (MxFE®) IC for transceiver applications requiring Tx and Rx path functionality with data rates up to 80 MSPS. Its flexible digital interface, power saving ...続きを見る
AD9865: 10-Bit Broadband Modem Mixed Signal Front End (MxFE®)
製品概要
The AD9865 is a mixed-signal front end (MxFE®) IC for transceiver applications requiring Tx and Rx path functionality with data rates up to 80 MSPS. Its flexible digital interface, power saving modes, and high Tx-to-Rx isolation make it well suited for half- and full-duplex applications. The digital interface is extremely flexible allowing simple interfaces to digital back ends that support half- or full-duplex data transfers, thus often allowing the AD9865 to replace discrete ADC and DAC solutions. Power saving modes include the ability to reduce power consumption of individual functional blocks or to power down unused blocks in half-duplex applications. A serial port interface (SPI) allows software programming of the various functional blocks. An on-chip PLL clock multiplier and synthesizer provide all the required internal clocks, as well as two external clocks from a single crystal or clock source.
The Tx signal path consists of a bypassable 2×/4× low-pass interpolation filter, a 10-bit TxDAC®, and a line driver. The transmit path signal bandwidth can be as high as 34 MHz at an input data rate of 80 MSPS. The TxDAC provides differential current outputs that can be steered directly to an external load or to an internal low distortion current amplifier. The current amplifier (IAMP) can be configured as a current or voltage mode line driver (with two external npn transistors) capable of delivering in excess of 23 dBm peak signal power. Tx power can be digitally controlled over a 19.5 dB range in 0.5 dB steps.
The receive path consists of a programmable amplifier (RxPGA), a tunable low pass filter (LPF), and a 10-bit ADC. The low noise RxPGA has a programmable gain range of −12 dB to +48 dB in 1 dB steps. Its input referred noise is less than 3.0 nV/ rtHz for gain settings beyond 36 dB. The receive path LPF cut-off frequency can either be set over a 15 MHz to 35 MHz range or simply bypassed. The 10-bit ADC achieves excellent dynamic performance over a 5 MSPS to 80 MSPS span. Both the RxPGA and the ADC offer scalable power consumption allowing power/performance optimization.
The AD9865 provides a highly integrated solution for many broadband modems. It is available in a space-saving 64-pin chip scale package and is specified over the commercial (−40°C to +85°C) temperature range.
Features
- Low cost 3.3 V CMOS MxFETM for broadband modems
- 10-bit D/A converter
-2×/4× interpolation filter
-200 MSPS DAC update rate - Integrated 23 dBm line driver with 19.5 dB gain control
- 10-bit, 80 MSPS A/D converter
- -12 dB to +48 dB low noise RxPGA
(<3.0 nV/rtHz) - Third order programmable low-pass filter
- Various power-down/reduction modes
- Internal clock multiplier (PLL)
- Flexible digital data path interface
-Half- and full-duplex operation
-Backward compatible with AD9975 and AD9875
-Simple Interface to DSP's such as
ADI's Blackfin™ - Two auxiliary programmable clock outputs
- Available in 64-pin chip scale package or
bare die
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
10-Bit Broadband Modem Mixed Signal Front End (MxFE®)
AD9865 に関するその他のブロック図
10-Bit Broadband Modem Mixed Signal Front End (MxFE®)
AD9865 Pin Configuration
Functional Block Diagram for AD9865
| Part# | RxTx Function | Channel BW MHz | IF or RF Range MHz | Primary Application | Supply V | Product Description | Price* (1000-4999) | Resolution (Bits) | # Chan | T-Put Rate |
|---|---|---|---|---|---|---|---|---|---|---|
| ADF9010 | Bband Quadrature CODEC | - | - | 900 MHz RFID readers | - | 900MHz ISM Band Analog RF Front End | - | - | 2 | - |
| AD9868 | Bband CODEC | - | - | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | - | 10 | 1 | 80MSPS |
| AD9865 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $10.07 | 10 | 1 | 80MSPS |
| AD9869 | Bband CODEC | 54 | DC-40 | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig), Single(+3.3) | 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.27 | 12 | 1 | 80MSPS |
| AD9866 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.77 | 12 | 1 | 80MSPS |
| AD9863 | Bband Quadrature CODEC | 25/40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE) For Bband Apps | $21.68 | 12 | 2 | 50MSPS |
| AD9861-50 | Bband Quadrature CODEC | 25 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 50MSPS |
| AD9861-80 | Bband Quadrature CODEC | 40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 80MSPS |
| AD9862 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $30.11 | 12 | 2 | 64MSPS |
| AD9860 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $13.90 | 10 | 2 | 64MSPS |
| AD6600 | IF-to-Bits Rx Subsys | 5 to 10 | 70-250 | Wireless Infrastructure | Multi(+3.3, +5), Single(+5) | 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI | $38.96 | 11 | 2 | 20MSPS |
| AD9864 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem | $10.07 | 24 | 1 | 375kSPS |
| AD9874 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem | $15.14 | 24 | 1 | 541.5kSPS |
| AD6650 | IF-to-Bits Rx Subsys | 3.5 | 70-300 | Wireless Infrastructure | Single(+3), Single(+3.3) | 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver | $20.64 | 24 |