製品概要

機能と利点

  • Analog Devices ADuCM3029 processor
    • 64-pin QFN package
    • 26 MHz oscillator
  • SPI Flash (SPI2) chip
    • 32Mb
    • Windbond W25Q32
  • Accelerometer (SPI2)
    • Analog Devices ADXL363
  • Temp Sensor
    • Analog Devices ADT7420
  • Universal Asynchronous Receiver/Transmitter (UART0)
    • FTDI FT232R USB to UART IC
    • USB mini -B
  • Debug (SWD/SWO) interface
    • J-Link Lite ARM debugger
    • SWD/SWO 20-pin 0.1” header for use with IAR emulators
    • SWD/SWO 10-pin 0.05” header
  • LEDs
    • Five LEDs: one power (green), one board reset (red), and three general-purpose (amber)
  • Push buttons
    • Five push buttons: one reset, one wake, boot and two IRQ/Flag
  • Expansion Interface 3 (EI3) Connector
    • CLKOUT
    • SPORT0
    • SPI1
    • UART0
    • TWI0
    • Timers
    • GPIOs
    • RESET
    • GND/3.3V/5V output
  • Arduino Connectors
  • ADF7xxx Connectors
  • Power Measurement
    • Jumpers for measuring processor and board current draw

製品概要

The ADuCM3029 EZ-KIT®, Analog Devices, Inc.is an evaluation system for the ADuCM3029 processor.


The ADuCM3029 processor is based on the ARM® Cortex®-M3 processor core, a collection of digital peripherals, embedded SRAM and flash memory. It also contains an analog subsystem which provides clocking, reset and power management capability in addition to an ADC subsystem. The ADuCM3029 Microcontroller is designed specifically for Motor Control and Industrial applications. The EZ-KIT ships with all of the necessary components required to start the evaluation immediately.


The EZ-KIT contains an array of three connectors that support the ADF7xxx Wireless Transceiver series of daughterboard products.


The EZ-KIT contains an expansion interface 3 (EI3) and Arduino interface. These interfaces provide for connecting with daughter boards to expand on the functionality of the EZ-KIT.


The evaluation board is designed to be used in conjunction with the IAR Embedded Workbench® and Segger® development environment for advanced application code development and debug such as:


  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

推奨システム動作環境

  • Windows 8 Professional/Enterprise (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Adobe Acrobat Reader
  • IAR Embedded Workbench for ARM.
  • Keil Microcontroller Development Kit V5

ソフトウェア

製品ダウンロード

Keil Microcontroller Development Kit
Refer to "Getting Started Guide and Installation Checklist" for information on exact version supported and other Installation requirements.
IAR Embedded Workbench® for ARM
IAR Embedded Workbench for ARM Cortex-M is an integrated development environment. Refer to "Getting Started Guide and Installation Checklist" for information on exact version supported and other Installation requirements.
Micrium uC/OS-III™ Real-Time Kernel
Click on “How to Buy” link at the top of the page
Segger J-Link Software and Documentation
See Release Notes for version of software to download.

ソフトウェア開発ツール

CrossCoreユーティリティは、Cortex-Mプロセッサで使用するための複数のユーティリティを提供します。これらのユーティリティは、以前はIARおよびKeilツールチェーン用にさまざまなボード・サポート・パッケージ内で配布されていましたが、現在はメンテナンス上の利便性を考慮してこの製品にまとめられています。

CCESは、アナログ・デバイセズのSHARC®-FX、SHARC®、Blackfin®、Arm®の各プロセッサ・ファミリ向けに用意された、高品質の統合開発環境(IDE)です。

ディスカッション