シグナル・チェーンデザイナーに追加する

AD9866:  12-Bit Broadband Modem Mixed Signal Front End (MxFE®)

製品詳細

製品状況:生産/供給中

The AD9866 is a mixed-signal front end (MxFE®) IC for transceiver applications requiring Tx and Rx path functionality with data rates up to 80 MSPS. Its flexible digital interface, power saving modes, and high Tx-to-Rx isolation make it well suited for half- and full-duplex applications. The digital interface is extremely flexible allowing simple interfaces to digital back ends that support half- or full-duplex data transfers, thus often allowing the AD9866 to replace discrete ADC and DAC solutions. Power saving modes include the ability to reduce power consumption of individual functional blocks or to power down unused blocks in half-duplex applications. A serial port interface (SPI) allows software programming of the various functional blocks. An on-chip PLL clock multiplier and synthesizer provide all the required internal clocks, as well as two external clocks from a single crystal or clock source.

The Tx signal path consists of a bypassable 2×/4× low-pass interpolation filter, a 12-bit TxDAC®, and a line driver. The transmit path signal bandwidth can be as high as 34 MHz at an input data rate of 80 MSPS. The TxDAC provides differential current outputs that can be steered directly to an external load or to an internal low distortion current amplifier. The current amplifier (IAMP) can be configured as a current or voltage mode line driver (with two external npn transistors) capable of delivering in excess of 23 dBm peak signal power. Tx power can be digitally controlled over a 19.5 dB range in 0.5 dB steps.

The receive path consists of a programmable amplifier (RxPGA), a tunable low pass filter (LPF), and a 12-bit ADC. The low noise RxPGA has a programmable gain range of −12 dB to +48 dB in 1 dB steps. Its input referred noise is less than 3.3 nV/ rtHz for gain settings beyond 30 dB. The receive path LPF cut-off frequency can either be set over a 15 MHz to 35 MHz range or simply bypassed. The 12-bit ADC achieves excellent dynamic performance over a 5 MSPS to 80 MSPS span. Both the RxPGA and the ADC offer scalable power consumption allowing power/performance optimization. The AD9866 provides a highly integrated solution for many broadband modems. It is available in a space-saving 64-pin chip scale package and is specified over the commercial (−40°C to +85°C) temperature range.

Applications

  • Powerline Networking
  • VDSL and HPNA
  • Wireline Communications

特長と利点

  • Low cost 3.3 V CMOS MxFETM for broadband modems
  • 12-bit D/A converter
    2×/4× interpolation filter
    200 MSPS DAC update rate
  • Integrated 23 dBm line driver with 19.5 dB gain control
  • 12-bit, 80 MSPS A/D converter
  • -12 dB to +48 dB low noise RxPGA
    (< 2.5 nV/rtHz)
  • Third order programmable low-pass filter
  • Flexible digital data path interface
    -Half- and full-duplex operation
    -Backward compatible with AD9975 and AD9876
  • -Simple Interface to DSP's such as ADI's Blackfin™
  • Various power-down/reduction modes
  • Internal clock multiplier (PLL)
  • Two auxiliary programmable clock outputs
  • Available in 64-pin chip scale package or
    bare die

Functional Block Diagram for AD9866

資料

タイトル コンテンツの種類 ファイル形式
AD9866: Broadband Modem Mixed Signal Front End Data Sheet (Rev B, 08/2011) (pdf, 1931 kB)  データシート PDF
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design  (pdf, 262 kB) アプリケーション・ノート PDF
AN-700: Instructions for the AD9865/AD9866 Evaluation Software  (pdf, 418 kB) アプリケーション・ノート PDF
MS-2210: 高速ADCの電源回路設計で考慮すべきこと  (pdf, 327 kB) 技術関連記事 PDF
Rarely Asked Questions...アナログ・デバイセズに寄せられた珍問/難問集 RAQ(珍問/難問集) HTML
外形寸法図のBSCとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
未使用ロジック入力は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
Pwr Dissとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
ICの寿命や製品保証の資料は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
デシケータ管理条件 FAQ(よくある質問) & RAQ(珍問/難問集) HTML
コンバータのアナログ部とデジタル部の分離 FAQ(よくある質問) & RAQ(珍問/難問集) HTML
使用温度の規定の見方は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
半導体用語集 用語集 HTML

評価用キット / シンボル & フットプリント

シンボル&フットプリントアナログ・デバイセズでは、多岐にわたるCADシステムにおいて、簡単に使用することができる、シンボルとフットプリントのデータを提供しています。

Sampleサンプル&購入

価格、パッケージ、入手性

AD9866 モデル一覧
価格表の見かた

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる