HMC856
RECOMMENDED FOR NEW DESIGNS28 Gbps, 5-Bit, Digital Time Delay with Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Differential and single-ended operation
- Low power consumption: 610 mW typical
- Programmable differential
- Output voltage swing: 500 mVp-p to 1350 mVp-p
- Fast rise/fall time: 20 ps/18 ps
- Supports data rates up to 28 Gbps
- Single supply: −3.3 V
- 5 mm × 5 mm, 32-terminal ceramic leadless chip carrier (LCC) package: 25 mm2
The HMC856 is a wideband time delay device with a 5-bit digital control designed for timing compensation or clock skew management applications. The time delay provides nearly 100 ps (maximum) of delay range with 3 ps resolution and supports 28 Gbps data. The monotonic delay is compensated for stable operation over both power supply and temperature variation.
All differential inputs to the HMC856 are current mode logic (CML) and terminated on chip with 50 Ω to the positive supply ground, GND, and can be ac or dc-coupled. The differential CML outputs are source terminated to 50 Ω and can also be ac or dccoupled. Connect outputs directly to a 50 Ω ground terminated system or drive devices with CML logic input. The control lines, B4 to B0, are differential CML inputs terminated with 600 Ω to the positive rail, which supports lower power control options. The HMC856 features an output level control pin, VR, that allows loss compensation or signal level optimization. The HMC856 operates from a single −3.3 V supply and is available in a 5 mm × 5 mm LCC package.
Applications
- SONET OC-192
- High speed serial logic
- Clock and data recovery
- Broadband test and measurement equipment
- Frequency synthesis
- Matched timing
Documentation
Data Sheet 1
Quality Documentation 2
Tape & Reel Specification 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC856LC5 | 32-Lead LCC (5mm x 5mm w/ EP) | ||
| HMC856LC5TR | 32-Lead LCC (5mm x 5mm w/ EP) | ||
| HMC856LC5TR-R5 | 32-Lead LCC (5mm x 5mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.