AD7148

Obsolete

CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors

Viewing:

Overview

  • Programmable capacitance to digital converter
    Femto Farad resolution
    8 capacitance sensor inputs
    25ms update rate, all 8 sensor inputs
    No external RC components required
    Automatic conversion sequencer
  • On-chip automatic calibration logic
    Automatic compensation for environmental changes
    Automatic adaptive threshold and sensitivity levels
    Register map compatible with AD7143
  • On-chip RAM to store calibration data
  • I2C®-compatible serial interface
  • Separate VDRIVE level for serial interface
  • Interrupt Output
  • 16-lead, 4 mm x 4 mm LFCSP_VQ
  • 2.6 to 3.3V supply voltage
  • Low operating current
    Full power mode: 1 mA
    Low power mode: 21.5 µA
AD7148
CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
AD7148 Functional Block Diagram AD7148 Pin Configuration AD7148 Typical Circuit Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed