Add to Signal Chain Designer

ADG3243:  2.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch

Product Details

The ADG3243 is a 2.5 V or 3.3 V, 2-bit, 2-port digital switch with individual channel control. It is designed on a low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance. This allows the inputs to be connected to the outputs without additional propagation delay or generating additional ground bounce noise.

The switches are enabled by means of the bus enable (BEx)input signal. This digital switch allows a bidirectional signal to be switched when ON. In the OFF condition, signal levels up to the supplies are blocked.

This device is ideal for applications requiring level translation. When operated from a 3.3 V supply, level translation from 3.3 V inputs to 2.5 V outputs is allowed. Similarly, if the device is operated from a 2.5 V supply and 2.5 V inputs are applied, the device will translate the outputs to 1.8 V. This makes the device suited to applications requiring level translation between different supplies, such as converter to DSP/microcontroller interfacing.

FEATURES and BENEFITS

  • 225 ps Propagation Delay through the Switch
  • 4.5 Ω Switch Connection between Ports
  • Data Rate 1.5 Gbps
  • 2.5 V/3.3 V Supply Operation
  • Selectable Level Shifting/Translation
  • Level Translation
    - 3.3 V to 2.5 V
    - 2.5 V to 1.8 V
  • Small Signal Bandwidth 710 MHz
  • 8-Lead SOT-23 Package

Functional Block Diagram for ADG3243

Documentation

Title Content Type File Type
ADG3243: 2.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch Data Sheet (Rev 0, 08/2003) (pdf, 211 kB) Data Sheets PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG3243 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG3243BRJ-R2 Status: Production 8 ld SOT-23 8 Ind Reel, 250 $0.69 $0.69 N  Material Info Notify Me Purchase
ADG3243BRJ-REEL Status: Production 8 ld SOT-23 8 Ind Reel, 10000 - - N  Material Info PCN Purchase
ADG3243BRJ-REEL7 Status: Production 8 ld SOT-23 8 Ind Reel, 3000 - $0.60 N  Material Info PCN Purchase
ADG3243BRJZ-REEL7 Status: Production 8 ld SOT-23 8 Ind Reel, 3000 - $0.57 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close