Add to Signal Chain Designer

AD246:  Clock Driver

Product Details

The AD246 is a compact inexpensive clock driver that can be used to obtain the required clock from a single +15 V supply. One AD246 can be used to drive up to 32 AD204's at the rated minimum supply voltage of +14.25V and one additional isolator can be operated for each 40 mV increase in supply voltage up to +15V.

FEATURES and BENEFITS

  • Powers up to 32 AD204 or AD208s
  • Rugged industrial package
  • SIP (AD246JY) or DIP (AD246JN) available
  • Plug in solution saves design time

Functional Block Diagram for AD246

Of Note ...

For information on the referenced AD204 Isolation Amplifier, please visit the AD204 product page.

Documentation

Title Content Type File Type
AD246: Clock Driver Data Sheet  (Rev 0, 10/2002) (pdf, 626 kB) Data Sheets PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD246 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close