| Title | Content Type | File Type |
|---|---|---|
| AD8368: 800 MHz, Linear-in-dB VGA with AGC Detector Data Sheet (Rev B, 10/2008) (pdf, 505 kB) | Data Sheets | |
| CN-0072: Extending the Dynamic Range of the ADL5513 Logarithmic Detector Using the AD8368 Variable Gain Amplifier (pdf, 117 kB) | Circuit Note | |
| Variable Gain Amplifier Selection Table (pdf, 68 kB) | Product Selection Guide | |
|
Variable Gain Amplifier Takes Aim At Wireless Infrastructure
(EE Times, 1/16/2006) |
Product Reviews | HTML |
|
High-speed ADCs suit communications applications
(RF Design, 4/5/2006) |
Product Reviews | HTML |
|
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012) |
Overview | |
| Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems (pdf, 75 kB) | Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| What are Variable Gain Amplifiers (VGA's) and how are they used? | FAQs/RAQs | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
|
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market. |
ADIsim Design/Simulation Tools | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.