content here.
content here.

AD607:  Low Power Mixer/AGC/RSSI 3V Receiver IF Subsystem

The AD607 is a 3 V low power receiver IF subsystem for operation at input frequencies as high as 500 MHz and IFs from 400 kHz to 12 MHz. It consists of a mixer, IF amplifiers, I and Q demodulators, a phase-locked quadrature oscillator, AGC detector, and a biasing system with external power-down.

Applications of the AD607 include narrowband systems with a high first IF (21.4 MHz to 300 ...More

AD607:  Low Power Mixer/AGC/RSSI 3V Receiver IF Subsystem

Product Description

The AD607 is a 3 V low power receiver IF subsystem for operation at input frequencies as high as 500 MHz and IFs from 400 kHz to 12 MHz. It consists of a mixer, IF amplifiers, I and Q demodulators, a phase-locked quadrature oscillator, AGC detector, and a biasing system with external power-down.

Applications of the AD607 include narrowband systems with a high first IF (21.4 MHz to 300 MHz) and a second IF at 10.7 MHz, 455 kHz, or 450 kHz. These include Dual Conversion IS136, GSM, TETRA, and MSAT Receivers; and Single or Dual Conversion VHF and HF AM, SSB, CW, or QPSK Receivers.

  • Complete Receiver-on-a-Chip: Monoceiver® Mixer
    –15 dBm 1 dB Compression Point
    –8 dBm Input Third Order Intercept
    500 MHz RF and LO Bandwidths
  • Linear IF Amplifier
    Linear-in-dB Gain Control
    Manual Gain Control
  • Interfaces to AD7013 and AD7015 Baseband Converters
  • Quadrature Demodulator
    On-Board Phase-Locked Quadrature
    Oscillator
    Demodulates IFs from 400 kHz to 12 MHz
    Can Also Demodulate AM, CW, SSB
  • Low Power
    25 mW at 3 V
    CMOS Compatible Power-Down

Pin Configuration for AD607

AD607 Diagram
Pin Configuration for AD607
Part# RF Frequency (MHZ) IF Frequency (MHz) LO Frequency (MHz) LO Drive (dBm) Conversion Gain (dB) IP3 (dBm) P1dB (dBm) NF (dB) Pos Supply Supply Current Price* (1000-4999)
AD831 400 200 400 0 0 24 10 14 +9V to +11V 100 $6.83
AD8342 LF to 2400 LF to 2400 LF to 2400 0 3 24 8.5 12 +4.75V to +5.25V 97 $3.59
AD8343 dc to 2500 dc to 2500 dc to 2500 -10 7 16.5 2.8 14 +4.5V to +5.5V 50 $3.67
AD8344 400 to 1200 70 to 400 470 to 1600 0 4.5 24 8.5 10 +4.75V to +5.25V 84 $3.59
ADL5350 LF to 4000 LF to 4000 LF to 4000 +4 - 25 19 6.5 +2.7V to +3V 19 $2.39
ADL5355 1200-2500 30 to 450 1230 to 2470 0 8.4 27 10.4 9.2 +3.3V to +5V 190 $6.98
ADL5356 1200-2500 30 to 450 1230 to 2470 0 8.2 31 11 9.9 +3.3V to +5V 350 $9.98
ADL5357 500-1700 30 to 450 730 to 1670 0 8.6 26.6 10.2 9.1 +3.3V to +5V 190 $6.98
ADL5358 700 to 1000 50 to 350 750 to 1450 0 8.5 26 10 9.5 +3.3V to +5V 380 $9.98
ADL5365 1200-2500 dc to 450 1300 to 2300 0 -7.3 36 25 7.3 +3.3V to +5V 120 $5.99
ADL5367 500-1700 dc to 450 700 to 1700 0 -7.7 34 25 7.3 +3.3V to +5V 100 $5.99
ADL5390 20 to 2400 230 20 to 2400 - 3.5 25 13 21 +4.75V to +5.25V 130 $7.59
ADL5391 dc to 2000 - - - 1 14 13.2 - +4.5V to +5.5V 135 $4.95
ADL5801 10 to 6000 LF to 600 25 to 6000 0 1.5 28 12.5 10 +4.5V to +5.5V 135 $5.15
ADL5802 100 to 6000 LF to 600 100 to 6000 0 1.5 27 12 11 +4.5V to +5.5V 200 $8.68
ADRF6601 300-2500 dc to 500 750 to1160 0 - 30 12 12 +4.75V to +5.25V 210 -
ADRF6602 1000-3100 dc to 500 1550 to 2150 0 - 29 12 12 +4.75V to +5.25V 210 -
ADRF6603 1100-3200 dc to 500 2100 to 2600 0 - 28 12 13 +4.75V to +5.25V 210 -
ADRF6604 1200-3600 dc to 500 2500 to 2900 0 - 27 12 14 +4.75V to +5.25V 210 -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.