VSC056

Obsolete

Enhanced I²C Serial Backplane Controller

Enhanced I²C Backplane Controller with Two Input Clock Ranges

Viewing:

Overview

  • Up to 64 Bits of 5V Tolerant, User-Definable, 12mA Bidirectional General-Purpose I/Os
  • Slave Mode I²C Serial Interface with Interrupt Output
  • Flexible FC-AL Port Bypass Control Logic for Up to 16 Drive Ports
  • Eight Optional Fan-Speed Monitor Inputs with Enhanced Input Filtering
  • Eight Optional Pulse-Width-Modulated Fan Control Outputs with Base Frequency Ranges from 200Hz to 100kHz
  • Pairing of General-Purpose I/O Pins for Direct Input/Output Signal Routing/Buffering
  • Seven Selectable Direct LED Drive Rates
  • 10 Programmable LED Pulse Train Circuits
  • Support for Input Clocks Ranging from 8MHz to 12.5MHz and 32MHz to 75MHz
  • Up to 16 Subaddressed Master Mode I²C Serial Interface Ports for SFP/XFP Module or Peripheral Control
  • External Reset Pin
VSC056
Enhanced I²C Serial Backplane Controller
VSC056: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on VSC056 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed