TMCM-612

OBSOLETE PRODUCT

Viewing:

Overview

Highlights

  • Up to 64 times microstepping
  • 500kHz, 16 bit AD converter
  • 128kbyte RAM for data acquisition
  • Automatic ramp generation in hardware
  • StallGuardTM option for sensorless motor stall detection
  • Full step frequencies up to 20kHz
  • On the fly alteration of motion parameters (e.g., position, velocity, acceleration)
  • Local reference move using sensorless StallGuardTM feature or reference switch
  • Dynamic current control
  • ADI TRINAMIC driver technology: No heatsink required
  • Many adjustment possibilities make this module the solution for a great field of demands

Software

  • Stand-alone operation using TMCL or remote controlled operation
  • TMCL program storage: 16 KByte EEPROM (2048 TMCL commands)
  • PC-based application development software TMCL-IDE included

Motor type

  • Coil current from 300mA to 1.1A RMS (1.5A peak)
  • 12V to 34V nominal supply voltage

Interface

  • RS232 or USB host interface
  • Inputs for reference and stop switches
  • General purpose analog and digital I/Os
  • Eight 16 bit ADC inputs (0 – 10V)
  • Eight 10 bit DAC outputs (0 – 10V)

Other

  • Pluggable connectors for motor and reference switches
  • RoHS compliant latest from 1 July 2006
  • Size: 160x160mm²
TMCM-612
OBSOLETE PRODUCT
TMCM-612_white_300dpi_002
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-612 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed