TMCM-342

OBSOLETE PRODUCT

Viewing:

Overview

Highlights

  • Three motion controllers for high step frequency
  • Automatic ramp generation in Hardware
  • On the fly alteration of motion parameters (e.g., position, velocity, acceleration)
  • High dynamics: step frequencies up to 300kHz
  • 1.8µs step pulse length and step to direction delay

Software

  • Stand-alone operation using TMCL or remote controlled operation
  • TMCL program storage: 16 KByte EEPROM (2048 TMCL commands)
  • PC-based application development software TMCL-IDE included
  • Special firmware for CANopen protocol support also available

Electrical Data

  • 5V DC logic power supply
  • TTL / CMOS step / direction outputs

Interface

  • RS-232, RS-485 (max. 115200bps) or CAN 2.0b (max. 1MBit/s) host interface
  • Inputs for reference and stop switches, general purpose analog and digital I/Os

Other

  • 68 pin connector carries all signals
  • RoHS compliant
  • Size: 80x50mm
TMCM-342
OBSOLETE PRODUCT
TMCM-342_white__cm_300dpi
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-342 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed