TMCM-3213

OBSOLETE PRODUCT

Viewing:

Overview

Motion controller

  • Motion profile calculation in real-time (linear and sixPoint™ ramps)
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • Dedicated HOME + STOP switch inputs (internal pull-ups)
  • High performance microcontroller for overall system control and communication protocol handling

Bipolar stepper motor driver

  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • stealthChop™ for quiet operation and smooth motion
  • dcStep™ feature for load dependent speed control
  • stallGuard2™ feature for stall detection
  • coolStep™ feature for reduced power consumption and heat dissipation

Mechanical data

  • Board size: 215mm x 100mm, overall height 21mm max. (incl. pcb but, without mating connectors and cables)
  • 12x M3 mounting holes (optional)

Interfaces

  • TMCM-3212: CAN + RS485
  • TMCM-3213: EtherCAT™
  • USB full speed (12Mbit/s) device interface (Micro-USB)
  • Differential encoder input per motor axis (3x)
  • HOME, STOP_L, STOP_R switch inputs with internal pull-ups per motor axis (3x)
  • 4 general purpose analog inputs (0 to 10V) or digital inputs (will accept +24V signals)
  • 4 general purpose digital outputs (open-drain, 500mA each)

Software

  • TMCL™ remote (direct mode) and standalone operation with memory for up to 1024 TMCL commands
  • TMCM-3212: TMCL and CANopen firmware available
  • TMCM-3213: CoE (CANopen over EtherCAT™) firmware available

Electrical data

  • Supply voltage: nom. +24V and +48V with +17V to +53V supply voltage operating range
  • Motor current: up to 3A RMS (programmable)
TMCM-3213
OBSOLETE PRODUCT
TMCM-3213 TMCM-3213 Blockdiagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

3-D Design Model 1

Latest Discussions

No discussions on TMCM-3213 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed