TMCM-302

OBSOLETE PRODUCT

Viewing:

Overview

Electrical Data

  • 5V DC logic power supply
  • TTL / CMOS step / direction outputs

Interface

  • RS-232, RS-485 or CAN 2.0b host interface
  • Inputs for reference and stop switches, general purpose analog and digital I/Os

Other

  • 68 pin connector carries all signals
  • RoHS compliant latest from 1 July 2006
  • Size: 80x50mm

Highlights

  • Three motion controllers for high step frequency
  • Automatic ramp generation in Hardware
  • On the fly alteration of motion parameters (e.g. position, velocity, acceleration)
  • High dynamics: step frequencies up to 300kHz
  • 1.8µs step pulse length and step to direction delay

Software

  • Stand-alone operation using TMCL or remote controlled operation
  • TMCL program storage: 16 KByte EEPROM (2048 TMCL commands)
  • PC-based application development software TMCL-IDE included
TMCM-302
OBSOLETE PRODUCT
TMCM-302_1k
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-302 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed