TMCM-111

Obsolete

OBSOLETE PRODUCT

Viewing:

Overview

Electrical data

  • up to 2.8A coil current RMS (4.0A peak)
  • 7V to 28.5V motor supply voltage
  • supports two phase bipolar motors with 0.3A to 2.8A RMS coil current

PANdrive Motor data

  • The PANdrive motor is optimized for 2.8A RMS coil current to provide maximum torque at high velocities
  • 0.25Nm torque at 1200 RPM with a 24V supply
  • total length: 74mm for motor and electronics
  • holding torque 0.47Nm

Interface

  • RS232, RS485, I²C or CAN 2.0b host interface
  • Step-/Direction interface upon request
  • 2 inputs for reference and stop switches
  • 1 general purpose input and 1 output

Features

  • up to 64 times microstepping for high accuracy
  • high current for highly dynamic drive
  • memory for 2048 TMCL commands
  • automatic ramp generation in hardware
  • on the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • StallGuardTM for sensorless motor stall detection
  • full step frequencies up to 20kHz
  • dynamic current control
  • ADI TRINAMIC driver technology: No heat sink required, low power dissipation.

Software

  • stand-alone operation using TMCL or remote controlled operation
  • PC-based application development software TMCL-IDE included

Other

  • pluggable JST connectors
  • RoHS compliant latest from 1 July 2006
  • Size: 42x42mm² (2 stacked PCBs)
TMCM-111
OBSOLETE PRODUCT
TMCM-111-42_white_1cm_300dpi TMCM-111-42
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Motor Drivers & Motion Controllers Modules 1
TMCM-1140 RECOMMENDED FOR NEW DESIGNS Motor mountable stepper motor controller/driver module 9 to 28V, 2A, 256 µSteps, with USB, CAN and RS485 Interface, StallGuard, CoolStep
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-111 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed