TMCM-103

OBSOLETE PRODUCT

Viewing:

Overview

Highlights

  • Supply voltage: +24V DC (nominal)
  • Internal +5V DC switching regulator for logic + encoder supply
  • Motor current: up-to 2A RMS (programmable)
  • High-efficient operation, low power-dissipation (TMC249 stepper driver with external MOSFETs)
  • Integrated Protection
  • Motion profile calculation in real-time (TMC428 motion controller)
  • Up-to 64 microsteps
  • incremental encoder inputs (a/b/n) supporting differential and single ended encoder signals
  • Two general purpose inputs and two general purpose outputs
  • CAN (2.0B up-to 1Mbit/s) and RS-232 communication interfaces
  • ADI TRINAMIC TMCL interpreter (remote control and stand-alone operation)
  • Optional: CANopen (CiA 301 + CiA 402 (homing mode, profile position mode, velocity mode))
  • 8 dip switches for CANopen address setting
TMCM-103
OBSOLETE PRODUCT
TMCM-103_white_300dpi_small
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Software Manual 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-103 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed