TMC603

Obsolete

TMC603

Viewing:

Overview

Highlight
  • Up to 30A motor current, up to 50V operating voltage
  • 3.3V or 5V interface
  • 8mm x 8mm QFN package
  • Integrated dual range high precision current measurement amplifiers
  • Supports shunt less current measurement using power MOS transistor RDSon
  • Integrated break-before-make logic: No special microcontroller PWM hardware required
  • EMV optimized current controlled gate drivers – up to 150mA possible
  • Overcurrent / short to GND and undervoltage protection and diagnostics integrated
  • Internal QGD protection: Supports latest generation of power MOSFETs
  • Integrated supply concept: Step down switching regulator up to 500mA / 300kHz
  • Common rail charge pump allows for 100% PWM duty cycle
Applications
  • Motor driver for industrial applications
  • Integrated miniaturized drives
  • Robotics
  • High-reliability drives (dual position sensor possible)
  • Pump and blower applications
Motor type
  • 3 phase BLDC, stepper, DC motor
  • Sine or block commutation
  • Rotor position feedback: encoder or hall senso>
TMC603
TMC603
TMC603A-LA-V2 TMC603A-LA
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMC603 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed