TMC2041

Obsolete

TMC2041

Viewing:

Overview

  • Two 2-phase stepper motors
  • Drive Capability up to 2x 1.1A coil current (2x 1.5A peak)
  • Parallel Option for one motor at 2.2A (3A peak)
  • Voltage Range 4.75 to 26V DC
  • SPI & Single Wire UART for configuration and diagnostics
  • Highest Resolution up to 256 microsteps per full step
  • microPlyer™ microstep interpolation
  • spreadCycle™ highly dynamic motor control chopper
  • stallGuard2™ high precision sensorless motor load detection
  • coolStep™ current control for energy savings up to 75%
  • Full Protection & Diagnostics
  • Compact Size 7x7mm2 QFN48 package
TMC2041
TMC2041
tmc2041-la TMC2041-V2 TMC2041
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMC2041 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed