PD-163

OBSOLETE PRODUCT

Viewing:

Overview

ELECTRICAL DATA

  • 12V to 38V supply voltage
  • up to 12A coil current

MOTOR DATA

  • total length: 81 mm / 100 mm + module
  • rated torque 0.185 Nm / 0.25 Nm
  • max. peak torque 0.56 Nm / 0.75 Nm
  • nominal 4000 RPM at rated torque
  • number of poles: 8
  • please also refer to the motor datasheet

INTERFACE: RS-232 or RS-485 interface

FEATURES

  • on the fly alteration of motion parameters (e.g., position, velocity, acceleration)
  • remote controlled using TMCL commands
  • high efficiency, low power dissipation electronics
  • integrated protection: overload / overtemperature

SOFTWARE

  • stand-alone operation (analog voltage) or remote controlled operation (TMCL)
  • PC-based demonstration software allows setting of all parameters

OTHER

  • pluggable connectors
  • RoHS compliant
PD-163
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on PD-163 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed