PD-111

OBSOLETE PRODUCT

Viewing:

Overview

Electrical data

  • up to 2.8A coil current RMS (4.0A peak)
  • 7V to 28.5V motor supply voltage
  • supports two phase bipolar motors with 0.3A to 2.8A RMS coil current

PANdrive Motor data

  • The PANdrive motor is optimized for 2.8A RMS coil current to provide maximum torque at high velocities
  • 0.25Nm torque at 1200 RPM with a 24V supply
  • total length: 74mm for motor and electronics
  • holding torque 0.47Nm

Interface

  • RS232, RS485, I²C or CAN 2.0b host interface
  • Step-/Direction interface upon request
  • 2 inputs for reference and stop switches
  • 1 general purpose input and 1 output

Features

  • up to 64 times microstepping for high accuracy
  • high current for highly dynamic drive
  • memory for 2048 TMCL commands
  • automatic ramp generation in hardware
  • on the fly alteration of motor parameters (e.g., position, velocity, acceleration)
  • StallGuardTM for sensorless motor stall detection
  • full step frequencies up to 20kHz
  • dynamic current control
  • ADI TRINAMIC driver technology: No heat sink required, low power dissipation.

Software

  • stand-alone operation using TMCL or remote controlled operation
  • PC-based application development software TMCL-IDE included

Other

  • pluggable JST connectors
  • RoHS compliant latest from 1 July 2006
  • Size: 42x42mm² (2 stacked PCBs)
PD-111
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on PD-111 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed