MAX9420

Obsolete

Quad Differential LVECL-to-LVPECL Translators

Viewing:

Overview

  • >500mV Differential Output at 3.0GHz Clock
  • 336ps (typ) Propagation Delay in Asynchronous Mode
  • 17ps (typ) Channel-to-Channel Skew
  • Integrated 50Ω Outputs (MAX9421/MAX9423)
  • Integrated 100Ω Inputs (MAX9422/MAX9423)
  • Synchronous/Asynchronous Operation
  • MAX9420
    Quad Differential LVECL-to-LVPECL Translators
    MAX9420, MAX9421, MAX9422, MAX9423: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9420 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed