MAX9154

Obsolete

Low-Jitter, 800Mbps, 10-Port LVDS Repeaters with 100Ω Drive

Viewing:

Overview

  • Ultra-Low 90psP-P (max) Added Deterministic Jitter at 800Mbps (223-1) PRBS Pattern
  • 1psRMS (max) Added Random Jitter
  • 60ps (max) Skew Between Channels
  • Guaranteed 800Mbps Data Rate
  • LVDS (MAX9153) or LVPECL (MAX9154) Input Versions
  • Fail-Safe Circuit Sets Output High for Undriven Inputs (MAX9153)
  • High-Impedance Differential Input when VCC = 0
  • 2µA Power-Down Supply Current
  • Conforms to ANSI/EIA/TIA-644 LVDS Standard
  • Pin-Compatible Upgrade to DS90LV110
MAX9154
Low-Jitter, 800Mbps, 10-Port LVDS Repeaters with 100Ω Drive
MAX9153, MAX9154: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9154 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed