MAX5679

Digitally Programmable LCD Gamma Reference Generator with Digital Voltage Reference

Viewing:

Overview

  • 7-Bit Adjustable VCOM Calibrator (DVR)
  • 14 Programmable Gamma Outputs for LCD
    • Column Driver ICs
    • 8-Bit DAC Resolution for Upper and Lower Range Outputs
    • Maximum Output Swing of (AVDD - 0.2V) (OUT1–OUT7)
    • Minimum Output Swing of (GND + 0.2V) (OUT8–OUT14)
  • Four Independent Reference Inputs
  • Four Independent Buffered Reference Outputs
  • 9V to 20V Analog Supply
  • 2V to 5.5V Digital Supply
  • 400kHz I²C-Compatible Serial Interface
  • Pin-Selectable I²C Address Bit Allows Two Slave IDs
  • Backward Compatible with the MAX5678
MAX5679
Digitally Programmable LCD Gamma Reference Generator with Digital Voltage Reference
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5679 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed