MAX4969

Obsolete

PCIe, Single Lane, 2:1/1:2 Multiplexer and Redriver with Equalization

Allows the System to Support PCIe 2.0 Data Rates (Up to 5.0Gbps) Over Long Cables and Boards

Viewing:

Overview

  • Single +3.3V Supply Operation
  • PCIe Gen 1 (2.5GT/s) and Gen 2 (5.0GT/s)
    • Return Loss ≥ 8dB (1.25GHz ≤ f ≤ 2.5GHz)
  • Independent Input Equalization
  • Independent Output Deemphasis
  • Independent Output Level Selection
    • Reduced Power and EMI
  • On-Chip 50Ω Input/Output Terminations
  • Inline Signal Traces for Simplified Layout
  • Space-Saving, 3.5mm x 9.0mm TQFN Package
MAX4969
PCIe, Single Lane, 2:1/1:2 Multiplexer and Redriver with Equalization
MAX4969: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed