MAX4951C

LAST TIME BUY

6Gbps SATA Bidirectional Redriver with Input Equalization, Preemphasis, and Advanced Power Management

Maintains Output Common-Mode Levels to Meet the Internal SATA 3.0 Standard

Viewing:

Overview

  • Unique Design Saves Power
    • Low-Power, 20µA (typ) SATA Cable/Drive Detect
    • Dynamic Power Reduction
      • Reduced Power Consumption When Idle
      • Maintains Common-Mode Output Level
      • No Loss of Data When Coming Out of Low-Power Mode
  • Allows Design Flexibility
    • Single +3.3V Supply Operation
    • SATA 3i (6.0Gbps) and SATA 2i/2m (3.0Gbps) Compliant
    • SATA 1i/1m (1.5Gbps) Compatible
  • Permits Longer Trace Lengths
    • Input Equalization
    • Selectable Output Preemphasis
  • High Level of Integration for Performance
    • Excellent Input/Output Return Loss Up to 6Gbps
    • Supports SATA 2i and 3i Output Levels
    • Supports SATA OOB Signaling
    • OOB Detection: 3ns (typ)
    • High ESD Protection on All Pins: ±8kV (HBM)
  • Saves Board Space
    • On-Chip 50Ω Input/Output Termination Resistors
    • Inline Signal Traces for Flow-Through Layout
    • Space-Saving, 4mm × 4mm TQFN Package with Exposed Pad
    • Pin Compatible with the MAX4951BE
MAX4951C
6Gbps SATA Bidirectional Redriver with Input Equalization, Preemphasis, and Advanced Power Management
MAX4951C: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4951CEVKIT

Evaluation Kit for the MAX4951C

Features and Benefits

  • Application Circuit with SATA Input/Output
  • Eye Diagram Test Circuit with SMA Inputs/Outputs
  • Calibration Traces (50Ω Load Trace and Through Trace)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4951C evaluation kit (EV kit) provides a proven design to evaluate the MAX4951C dual-channel buffer. The EV kit contains four sections: an application circuit, characterization circuit, and two sets of calibration traces.

The application circuit is designed to demonstrate the device's use in redriving serial-ATA (SATA) signals and SATA cable detection. This section of the EV kit operates from an external +5V supply that is regulated by an on-board LDO to +3.3V, which powers the device. All traces in the application circuit are 100Ω differential controlled-impedance traces.

The characterization circuit is provided for eye diagram evaluation using SMA connectors and 50Ω controlled-impedance traces. This section is powered by an external +3.3V power supply.

Applications

  • Data Storage/Workstations
  • Desktop Computers
  • Docking Stations
  • Laptop Computers
  • Servers

MAX4951CEVKIT
Evaluation Kit for the MAX4951C

Latest Discussions

Recently Viewed