Products
MAX4411B
Obsolete80mW, Fixed-Gain, DirectDrive, Stereo Headphone Amplifier with Shutdown
Unique Low-Cost Headphone Amplifier Eliminates DC-Blocking Capacitors and Gain-Setting Resistors
Viewing:
Overview
- No Bulky DC-Blocking Capacitors Required
- Fixed -1.5V/V Gain Eliminates External Feedback Network
- MAX4411: -1.5V/V
- MAX4411B: -2V/V
- Ground-Referenced Outputs Eliminate DC-Bias Voltages on Headphone Ground Pin
- No Degradation of Low-Frequency Response Due to Output Capacitors
- 80mW per Channel into 16Ω
- Low 0.003% THD+N
- High PSRR (86dB at 217Hz)
- Integrated Click-and-Pop Suppression
- 1.8V to 3.6V Single-Supply Operation
- Low Quiescent Current (5mA)
- Independent Left/Right, Low-Power Shutdown Controls
- Short-Circuit and Thermal-Overload Protection
- ±8kV ESD-Protected Amplifier Outputs
- Available in Space-Saving Packages
- 16-Bump UCSP (2mm x 2mm x 0.6mm)
- 20-Pin Thin QFN (4mm x 4mm x 0.8mm)
The MAX4411 fixed-gain, stereo headphone amplifier is designed for portable equipment where board space is at a premium. The MAX4411 uses a unique DirectDrive® architecture to produce a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors, saving cost, board space, and component height. Additionally, the gain of the amplifier is set internally (-1.5V/V, MAX4411 and -2V/V, MAX4411B), further reducing component count.
The MAX4411 delivers up to 80mW per channel into a 16Ω load and has low 0.003% THD+N. An 86dB at 217Hz power-supply rejection ratio (PSRR) allows this device to operate from noisy digital supplies without an additional linear regulator. The MAX4411 includes ±8kV ESD protection on the headphone outputs. Comprehensive click-and-pop circuitry suppresses audible clicks and pops on startup and shutdown. Independent left/right, low-power shutdown controls make it possible to optimize power savings in mixed-mode, mono/stereo applications.
The MAX4411 operates from a single 1.8V to 3.6V supply, consumes only 5mA of supply current, has short-circuit and thermal-overload protection, and is specified over the extended -40°C to +85°C temperature range. The MAX4411 is available in a tiny (2mm x 2mm x 0.6mm), 16-bump chip-scale package (UCSP™) and a 20-pin thin QFN package (4mm x 4mm x 0.8mm).
Applications
- Cell Phones
- MP3 Players
- Notebook Computers
- PDAs
- Portable Audio Equipment
- Smartphones
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4411B yet. Have something to say?
Start a Discussion on EngineerZone®