MAX4278

Obsolete

330MHz, Gain of +1/Gain of +2 Closed-Loop Buffers

Viewing:

Overview

  • High Speed
    • 330MHz -3dB Bandwidth (MAX4178)
    • 310MHz -3dB Bandwidth (MAX4278)
    • 250MHz Full-Power Bandwidth (VOUT = 2VP-P)
    • 150MHz 0.1dB Flatness Bandwidth
    • 1300V/µs Slew Rate (MAX4178)
    • 1600V/µs Slew Rate (MAX4278)
  • Low Differential Phase/Gain Error: 0.01°/0.04%
  • 8mA Supply Current
  • 1µA Input Bias Current
  • 0.5mV Input Offset Voltage
  • 5nV per √Hz Input-Referred Voltage Noise
  • 2pA√Hz Input-Referred Current Noise
  • 1.0% Max Gain Error with 100Ω Load
  • Short-Circuit Protected
  • 8000V ESD Protection
  • Available in Space-Saving SOT23 Package
MAX4278
330MHz, Gain of +1/Gain of +2 Closed-Loop Buffers
MAX4178, MAX4278: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4278 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed