MAX3932

Obsolete

10.7Gbps Laser Diode Drivers

Ultra-Low Jitter from Low-Power 10.7Gbps Laser Driver

Viewing:

Overview

  • Single +5V or -5.2V Power Supply
  • 108mA Supply Current
  • Operates to 10.7Gbps
  • 50Ω On-Chip Input Termination Resistors
  • Programmable Modulation Current to 100mA
  • Programmable Laser Bias Current to 100mA
  • 25ps Rise Time (MAX3930/MAX3932)
  • Adjustable Pulse-Width Control
  • Selectable Data Retiming Latch
  • ESD Protection
  • Internal Series Damping Resistor (MAX3931)
MAX3932
10.7Gbps Laser Diode Drivers
MAX3930, MAX3931, MAX3932: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3932 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed