MAX3891

Obsolete

16:1 Serializer, 3.3V, 2.5Gbps, SDH/SONET, with Clock Synthesis and LVPECL Inputs

Low-Power, Low-Cost Transceiver Chipset

Viewing:

Overview

  • Single +3.3V Supply
  • 495mW Power Consumption
  • Exceeds ANSI, ITU, and Bellcore Specifications
  • 155Mbps (16-bit wide) Parallel to 2.5Gbps Serial Conversion
  • Clock Synthesis for 2.5Gbps
  • Multiple Clock Reference Frequencies (155.52MHz, 77.76MHz, 51.84MHz, 38.88MHz)
  • Additional High-Speed Output for System Loopback Testing
  • Single-Ended PECL Data Inputs
  • Differential PECL Clock Inputs and Serial Data Outputs
MAX3891
16:1 Serializer, 3.3V, 2.5Gbps, SDH/SONET, with Clock Synthesis and LVPECL Inputs
MAX3891: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3891 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed