MAX3814

LAST TIME BUY

DVI/HDMI TMDS FR-4 and Cable Equalizer/Driver

Low-Cost Relief for DVI/HDMI Connection Woes

Viewing:

Overview

  • Equalizes FR-4 Board Microstrip and Cable HF Losses Up to 15dB at 825MHz for Operation at 0.25Gbps to 1.65Gbps
  • Compatible with HDMI 1.3
  • Less Than 0.2UIP-P Residual Jitter at 1.65Gbps for 0 to 15dB Channel Loss at 825MHz
  • Input Terminations: 50Ω (Each Side to VCC) ±10%
  • Output of Driver is a Fully DVI/HDMI TMDS-Compatible Cable Driver
  • Output Amplitude: 1.05VP-P Differential
  • Enable Pin to Select Normal Operation or Power-Down Mode
  • LEVEL Pin to Select Output Current for Use With or Without Back Termination
  • 32-Pin TQFP for Four Channels; Any Channel Can Be Either a TMDS Data or Clock Signal
  • VCC = 3.3V; Signal Pins Have Absolute Max Ratings of 5.5V (for Fault Conditions)
MAX3814
DVI/HDMI TMDS FR-4 and Cable Equalizer/Driver
MAX3814: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3814EVKIT

MAX3814 Evaluation Kit

Features and Benefits

  • Fully Assembled and Tested
  • Includes AC-Powered Battery Eliminator

Product Details

The MAX3814 evaluation kit (EV kit) simplifies evaluation of the MAX3814 TMDS equalizer/driver. This EV kit allows for quick testing of the MAX3814 with either a DVI or HDMI environment. The MAX3814 EV kit is fully assembled and tested.

Applications

  • Cable TMDS Equalizer
  • Docking Station TMDS Equalizer and Driver
  • Laptop PC TMDS Equalizer and Driver

MAX3814EVKIT
MAX3814 Evaluation Kit

Latest Discussions

No discussions on MAX3814 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed