MAX3632
Obsolete622Mbps/1244Mbps Burst-Mode Limiting Amplifier for GPON OLT Applications
Overview
- DC-Coupled Limiting Amplifier for Burst-Mode GPON Applications
- LVPECL Data Output
- 4mVP-P Input Sensitivity
- LVPECL Reset Input (RST-bar)
- LVPECL HOLD Input for Optional Control Modes
- 4mm x 4mm TQFN Package
The MAX3632 burst-mode limiting amplifier is designed specifically for 622Mbps or 1244Mbps GPON (G.984) optical line terminal (OLT) receiver applications. The MAX3632 has an electrical input sensitivity of 4mVP-P that supports GPON class-B optical sensitivity at 622Mbps with a PIN photodiode. An LVPECL-compatible burst reset input (active-low RST) connected to the limiting amplifier is used to control the offset correction loop of the MAX3632 as required for burst-mode operation.
The MAX3632 is available in a low-profile, 4mm x 4mm, 24-lead thin QFN package. It operates from a single +3.3V power supply over a -40°C to +85°C temperature range.
Applications
- 1244Mbps GPON OLT Receivers
- 622Mbps GPON OLT Receivers
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock ICs 1 | ||
| MAX3634 | Obsolete | 622Mbps/1244Mbps Burst-Mode Clock Phase Aligner for GPON OLT Applications |
Latest Discussions
No discussions on MAX3632 yet. Have something to say?
Start a Discussion on EngineerZone®