MAX3452E

Obsolete

±15kV ESD-Protected USB Transceivers

±15kV ESD-Protected USB Transceivers

Viewing:

Overview

  • ±15kV ESD Protection on D+ and D-
  • Combined VP and VM Inputs/Outputs
  • +1.65V to +3.6V VL Logic Supply Input for Interfacing with Low-Voltage ASICs
  • Enumerate Input Function (MAX3451E)
  • Powered from Li+ Battery as Low as +3.1V (MAX3450E and MAX3451E)
  • VBUS Detection (MAX3452E)
  • Pin Compatible with Micrel MIC2550A (MAX3450E)
  • Internal D+ or D- Pullup Resistor (MAX3451E)
  • No Power-Supply Sequencing Required
  • MAX3452E
    ±15kV ESD-Protected USB Transceivers
    MAX3450E, MAX3451E, MAX3452E: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX3452E yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed