MAX3349EA

Obsolete

USB 2.0 Full-Speed Transceiver with UART Multiplexing Mode

Increased Hysterisis on VBUS detection and control overshoot on D+/D- lines

Viewing:

Overview

  • ±15kV ESD HBM Protection on D+ and D-
  • UART Mode Routes External UART Signals to D+/D-
  • Internal Linear Regulator Allows Direct Powering from the USB Cable
  • Separate Voltage Input for UART Transmitter/Receiver (VUART)
  • Internal 1.5kΩ Pullup Resistor on D+ Controlled by Enumerate Input
  • Internal Series Termination Resistors on D+ and D-
  • Complies with USB Specification Revision 2.0, Full-Speed 12Mbps Operation
  • Built-In Level Shifting Down to +1.4V, Ensuring Compatibility with Low-Voltage ASICs
  • VBUS Detection
  • Combined VP and VM Inputs/Outputs
  • No Power-Supply Sequencing Required
  • Available in 16-Bump UCSP (2mm x 2mm) Package
MAX3349EA
USB 2.0 Full-Speed Transceiver with UART Multiplexing Mode
MAX3349EA: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3349EA yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed