MAX3342E

Obsolete

±15kV ESD-Protected USB Level Transceivers in UCSP with USB Detect

Viewing:

Overview

  • ±15kV ESD Protection On D+ and D-
  • Comply with USB Standard 1.1 (Full Speed 2.0)
  • USB Skew Independent of Input Skew
  • Separate VP and VM Inputs/Outputs
  • VL Down to 1.8V Allows Connection with Low-Voltage ASICs
  • Reenumerate with Power Applied
  • USB Detect Function
    3.7V (min) to 4V (max)—MAX3341E
    1V (min) to 2.8V (max)—MAX3342E
  • Allow Single-Ended or Differential Logic I/O
  • Internal Linear Regulator Allows Direct Powering from the USB
  • Internal Termination Resistor for Full-Speed Operation
  • Three-State Outputs
  • No Power-Supply Sequencing Required
  • Driver Active in Suspend Mode
  • Available in Miniature Chip-Scale Package
  • MAX3342E
    ±15kV ESD-Protected USB Level Transceivers in UCSP with USB Detect
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX3342E yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed