MAX3108A

Low Shutdown Current SPI/I²C UART with 128-Word FIFOs in WLP

Industry's Smallest SPI/I²C UART Increases System Flexibility

Viewing:

Overview

  • 24Mbps (max) Baud Rate
  • 1µA Shutdown Current
  • 1.71V to 3.6V Supply Range
  • High-Resolution Programmable Baud Rate
  • SPI Up to 26MHz Clock Rate
  • Fast Mode Plus I²C Up to 1MHz
  • Automatic Active-Low RTS and Active-Low CTS Hardware Flow Control
  • Automatic XON/XOFF Software Flow Control
  • Special Character Detection
  • 9-Bit Multidrop Mode Data Filtering
  • SIR- and MIR-Compliant IrDASM Encoder/Decoder
  • Flexible Logic Levels on the Controller and Transceiver Interfaces
  • Four Flexible GPIOs
  • Line Noise Indication
  • Shutdown and Auto-Sleep Modes
  • Integrated PLL and Divider
  • Register Compatible with the MAX3107, MAX3109, and MAX14830
  • 25-Bump WLP package (2.1mm × 2.1mm)
MAX3108A
Low Shutdown Current SPI/I²C UART with 128-Word FIFOs in WLP
MAX3108A: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3108A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed