Products
MAX2986
ObsoleteIntegrated Powerline Digital Transceiver
First Programmable Powerline Transceiver Chipset Utilizes State-of-the-Art CMOS Design Techniques to Deliver Performance and Flexibility
Viewing:
Overview
- Single-Chip Powerline Networking Transceiver
- Up to 14Mbps Data Rate
- 4.49MHz to 20.7MHz Frequency Band
- Upgradeable/Programmable MAC
- Spectral Shaping Including Bandwidth and
- Notching Capability
- Programmable Preamble
- Access to Application Protocol Interface (API)
- 128kB Internal SRAM
- JTAG Interface
- Large Bridge Table: Up to 512 Addresses
- 56-Bit DES Encryption with Key Management for Secure Communication
- Advanced Narrowband Interference Rejection Circuitry
- OFDM-Based PHY
- 84 Carriers
- Automatic Channel Adaptation
- FEC (Forward Error Correction)
- DQPSK, DBPSK, ROBO
- On-Chip Interfaces
- 10/100 Ethernet
- USB 1.1
- MII/rMII/FIFO
- Compatible with HomePlug 1.0 Standard
This product is not recommended for new designs. MAX2982 is the replacement device for new designs.
The MAX2986 powerline transceiver utilizes state-of-the-art CMOS design techniques to deliver the highest level of performance and flexibility. This highly integrated design combines the media access control layer (MAC) and the physical layer (PHY) in a single chip. The MAX2986 digital baseband and its companion device, the MAX2980 analog front-end (AFE), offer a complete high-speed powerline communication solution that is fully compatible with third-party HomePlug® 1.0 devices.
The MAX2986 digital transceiver utilizes Maxim's advanced OFDM powerline engine with adaptive data rates up to 14Mbps. The MAX2986's open architecture allows extensive programmability, feature enhancement capability, and improved testability in the MAC for optimum performance. Hence, this device is aimed at applications such as local area networks (LANs), audio, voice, home automation, industrial automation, and broadband-over-powerline (BPL), as well as spectral shaping and tone notching capability, providing an unparalleled level of flexibility to conform to the disparate local regulatory bodies. Maxim's modified OFDM technique allows shaping of power spectral density of the transmitted signal arbitrarily to accommodate any desired subcarrier set and to place spectral nulls at any unwanted frequency location. The automatic channel adaptation and interference rejection features of the MAX2986 guarantee outstanding performance. Privacy is provided by a 56-bit DES encryption with key management.
The MAX2986 operates with IEEE® 802.03 standard media independent interface (MII), reduced media independent interface (rMII), buffered FIFO data communication, IEEE 802.03 compatible 10/100 Ethernet MAC, or USB 1.1 interfaces. These interfaces allow the MAX2986 to be paired with almost any data communication devices to use in a variety of information appliances.
Applications
- Broadband over Powerline
- Home Automation
- Industrial Automation
- Local Area Networks (LANs)
- Multimedia Over Powerline
- Remote Monitoring and Control
- Security and Safety
- Voice-Over-Powerline
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 1 | ||
| MAX2980 | NOT RECOMMENDED FOR NEW DESIGNS | Powerline Communication Analog Front-End Transceiver |
Latest Discussions
No discussions on MAX2986 yet. Have something to say?
Start a Discussion on EngineerZone®