Products
MAX20330
PRODUCTIONProgrammable OVP Controller with VBUS Short Detection
OVP Controller with VBUS Impedance Detection
- Part Models
- 4
- 1ku List Price
- Starting From $0.91
Viewing:
Overview
- Protects High-Power Portable Devices
- Wide Operating Input Voltage Protection Range: 2.7V to 36V
- Ultra-Fast Turn-Off Time: 100nsec
- Built-In Charge Pump to Drive External N-MOSFET
- Flexible Overvoltage Protection Design
- I2C Adjustable Overvoltage Protection Trip Level
- Wide Adjustable OVLO Threshold Range from 4V to 24V (168 steps)
- Preset Internal Accurate OVLO Thresholds: 6.8V±2%
- Additional Protection Features Increase System Reliability
- VBUS Short Detection
- Soft-Start to Minimize In-Rush Current
- Internal 15ms Startup Debounce
- Thermal Shutdown Protection
- Space-Saving
- 8 Bump 0.35mm Pitch 1.77mm x 1.03mm WLP
The MAX20330 is an overvoltage controller with the VBUS impedance detection function. The device drives an external low RON path for the device that requires a flexible and adjustable OVLO threshold. The VBUS impedance detection can detect the soft short on VBUS and warn the user about the potential connector overheating.
The MAX20330 is designed to drive a single or dual back-to-back external N-channel MOSFET with a low RON (10mΩ max). An external TVS can be used to protect the device from a high energy surge if necessary.
The device is available in an 8-bump (0.35mm pitch, 1.77mm x 1.03mm) wafer-level package (WLP) and operate over the -40ºC to +85°C extended temperature range.
Applications
- Desktops
- Phablets
- Smart Phones
- Tablets
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20330BEWA+ | WLCSP | ||
| MAX20330BEWA+T | WLCSP | ||
| MAX20330EWA+ | WLCSP | ||
| MAX20330EWA+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20330 yet. Have something to say?
Start a Discussion on EngineerZone®