Products
MAX17028
PRODUCTION1-Phase Quick-PWM Intel IMVP-6.5/GMCH Controllers
Single-Phase IMVP-6.5/GMCH Controllers
- Part Models
- 1
- 1ku List Price
- price unavailable
Viewing:
Overview
- 1-Phase Quick-PWM Controller
- ±0.5% VOUT Accuracy Over Line, Load, and Temperature
- 7-Bit IMVP-6.5 DAC
- IMVP-6.5 and GMCH Compliant
- Active Voltage Positioning with Adjustable Gain
- Accurate Droop and Current Limit
- Remote Output and Ground Sense
- Adjustable Output-Voltage Slew Rate
- Power-Good Window Comparator
- Current Monitor
- Temperature Comparator
- Drives Large Synchronous Rectifier FETs
- 2V to 26V Battery Input Range
- Adjustable Switching Frequency (600kHz, max)
- Output Overvoltage (MAX17028 Only)
- Undervoltage and Thermal-Fault Protection
- Soft-Startup and Soft-Shutdown
- Internal Boost Diode
The MAX17028/MAX17428 are 1-phase Quick-PWM™ step-down VID power-supply controllers for Intel® notebook CPUs. The Quick-PWM control provides instantaneous response to fast load current steps. Active voltage positioning reduces power dissipation and bulk output capacitance requirements and allows ideal positioning compensation for tantalum, polymer, or ceramic bulk output capacitors.
The MAX17028/MAX17428 are intended for two different notebook CPU/GPU core applications: either bucking down the battery directly to create the core voltage, or else bucking down the +5V system supply. The single-stage conversion method allows these devices to directly step down high-voltage batteries for the highest possible efficiency. Alternatively, 2-stage conversion (stepping down the +5V system supply instead of the battery) at higher switching frequency provides the minimum possible physical size.
A slew-rate controller allows controlled transitions between VID codes. A thermistor-based temperature sensor provides programmable thermal protection. A current monitor provides an analog output current proportional to the processor load current.
The MAX17028/MAX17428 implement both the Intel IMVP-6.5 CPU core specifications (V3P3 = 3.3V), as well as the Intel GMCH graphics core specifications (V3P3 = GND). The MAX17028/MAX17428 are available in a 32-pin, 5mm x 5mm, TQFN package.
Applications
- 1-to-4 Lithium-Ion (Li+) Cell Battery-to-CPU Core
- Graphics Core Power Supply
- IMVP-6.5 Core Power Supply
- Intel Calpella Platforms
- Intel GMCH 2009
- Notebooks/Desktops/Servers
- Supply Converters
- Voltage-Positioned Step-Down Converters
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17028GTJ+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17028GTJ+T | PRODUCTION | |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX17528 | Obsolete | 1-Phase, Quick-PWM Intel IMVP-6.5/GMCH Controllers |
Latest Discussions
No discussions on MAX17028 yet. Have something to say?
Start a Discussion on EngineerZone®