MAX14970
PRODUCTIONRuggedized 6Gbps SATA Redriver with High ESD and Extended Temperature Operation
Drive SATA Gen III Signals in a Low-Power Robust Design
- Part Models
- 2
- 1ku List Price
- Starting From $5.11
Overview
- Robust Solution for Harsh Environments
- Extended Temp Rating: -40°C to +85°C
- High ESD Protection on All Pins: ±8kV (HBM)
- Package for Resistance to Vibration/Shocks
- Unique Power Saving Design
- Standby State: < 1mW (typ)
- Dynamic Power-Down State: Reduced
- Idle State: 52.8mW (typ)
- Active State: 231mW (typ)
- Design Flexibility
- Input Equalization and Selectable Output Preemphasis
- Single 3.3V Supply Operation
- SATA 3i (6.0Gbps), SATA 2i/2m (3.0Gbps), and SATA 1i/1m(1.5Gbps) Compatible
The MAX14970 dual-channel buffer with input equalization and preemphasis is ideal to redrive internal serial-ATA (SATA) 1i, 2i, and 3i signals as well as eSATA 1m and 2m signals. The device features high electrostatic discharge (ESD) ±8kV Human Body Model (HBM) protection. The device can be placed near a SATA connector on the motherboard to overcome board losses and guarantee SATA compliance. The device is SATA specification version 3.0 (gold standard) compliant and can also be pin-configured for SATA specification version 2.6 (gold standard) compliance.
The device features hardware SATA-drive cable detection that automatically places the device into a standby mode that consumes less than 20μA (typ) standby current when no drive is connected. In addition, the device features an independent channel dynamic power-down mode where power consumption is reduced when no input signal is present. The device maintains output common-mode levels to meet internal SATA version 3.0 standards and prevent delays when coming out of low-power mode. The device preserves signal integrity at the receiver by reestablishing full output levels and reducing the total system jitter (TJ) by providing equalization. The device features channel-independent digital preemphasis controls to drive SATA outputs over longer trace lengths to meet internal SATA specifications. SATA out-of-band (OOB) signaling is supported using high-speed out-of-band signal detection on the inputs, and squelch on the corresponding outputs. Inputs and outputs are all internally 50Ω terminated and must be AC-coupled to the SATA controller IC and SATA device.
The device operates from a single +3.3V (typ) supply, is available in a small, 4mm x 4mm TQFN package with flow-through traces for ease of layout, and is specified over the extended -40°C to +85°C operating temperature range.
Applications
- Industrial Server
- Industrial/Embedded PC
- Medical
- Portable IPC/HMI
- SATA SSDs or HDDs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14970ETP+ | LFCSP | ||
| MAX14970ETP+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.