MAX14955

Obsolete

Single-Lane PCIe Gen III Redriver with Equalization and Extended Temperature Operation

High-Performance PCIe Gen III Redriver in a Robust Design

Viewing:

Overview

  • Fully Integrated for Ease of Use and Design Flexibility
    • Optimized for PCIe Gen III (8.0GT/s), Gen II (5.0GT/s), Gen I (2.5 GT/s) Compatible
    • Four Levels of Input Equalization up to 16dB
    • Eight Levels of Output Deemphasis up to 9dB
  • High Level of Performance to Overcome Noise in Lossy Channels
    • Random Jitter: 0.5psRMS (typ)
    • Deterministic Jitter: 7psP-P (typ)
    • Equalization Permits Placement Up to 30in FR4
  • Robust Solution for Harsh Environments
    • Industrial Temperature Rated: -40°C to +85°C
    • ±4kV Human Body Model (HBM) Protection on All Pins
    • Housed in a Flow-Through (5mm x 5mm) TQFN Package for Resistance to Vibration/Shocks
MAX14955
Single-Lane PCIe Gen III Redriver with Equalization and Extended Temperature Operation
MAX14955: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX14955 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed