MAX14569
ObsoleteDual-Pair LLT with Charge Pump and High-ESD Protection
True Unidirectional, 12Mbps, Dual-Pair Logic-Level Translator with Integrated 5V Charge Pump and High ESD Protection
Overview
- Ultra-Low Shutdown Supply Current, 0.01µA (typ)
- Ultra-Low VL Supply Current, 1µA (max)
- Operates Down to 1.6V on VL
- Continuous Current Drive Capability > 10mA
- Extended ESD Protection on VCC Input and Output Lines
- ±25kV Human Body Model
- ±15kV IEC 61000-4-2 Air-Gap Discharge
- ±12kV IEC 61000-4-2 Contact Discharge
- 16-Pin QSOP Package
- -40°C to +85°C Extended Operating Temperature Range
The MAX14569 is a dedicated dual-pair unidirectional logic-level translator that is ideal for industrial and metering applications. Voltages VCC and VL set the logic levels on either side of the device. Logic-high signals present on the VL side of the device appear as high-voltage logic signals on the VCC side of the device and vice versa.
The device has two pairs of logic-level translators in back-to-back configuration: one logic-level translator from a low voltage to a high voltage and the other logic-level translator from a high voltage to a low voltage. The device also features a high-efficiency charge pump to boost the battery input, VBAT, to VCC (5V).
The device features an extreme power-saving mode that reduces supply current to a typical 0.01µA. The device also features thermal short-circuit protection for enhanced protection in applications that route signal externally.
In addition, the device features enhanced high electrostatic discharge (ESD) Human Body Model (HBM) protection on OUTAVCC, INBVCC, OUTCVCC, and INDVCC ports up to ±25kV. The MAX14569 is available in a 16-pin QSOP package, and is specified over the -40°C to +85°C extended temperature range.
Applications
- Automatic Meter Reader
- Industrial Networking
- Remote Communications System
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Level Translators & Buffers 1 | ||
| MAX13047E | PRODUCTION | Single- and Dual-Bidirectional Low-Level Translator |
Latest Discussions
No discussions on MAX14569 yet. Have something to say?
Start a Discussion on EngineerZone®