MAX13412E
PRODUCTIONRS-485 Transceiver with Integrated Low-Dropout Regulator and AutoDirection Control
Industry's First Transceiver Integrating a Low-Dropout Regulator and AutoDirection, Eliminating the Need for a Control Channel
- Part Models
- 2
- 1ku List Price
- Starting From $2.76
Overview
- Wide +6V to +28V Input Supply Range
- +5V Output Supplies Up to 20mA to External Circuitry
- Internal LDO
- Low 65µA (typ) Shutdown Supply Current
- Extended ESD Protection
- ±15kV Human Body Model (MAX13412E/MAX13413E)
- ±14kV Human Body Model (MAX13410E/MAX13411E)
- 1/8-Unit Load, Allowing Up to 256 Transceivers on the Bus
- -40°C to +85°C Operating Temperature Range
- Fail-Safe
- Slew-Rate Limited and Full-Speed Versions
- Up to 16Mbps Data Rate on Full-Speed Versions
The MAX13410E–MAX13415E are half-duplex RS-485-/RS-422-compatible transceivers optimized for isolated applications. These devices feature an internal low-dropout regulator (LDO), one driver, and one receiver. The internal LDO allows the part to operate from an unregulated power supply of up to 28V. The AutoDirection feature reduces the number of optical isolators needed in isolated applications. Other features include enhanced ESD protection, fail-safe circuitry, slew-rate limiting, and full-speed operation.
The MAX13410E–MAX13415E internal LDO generates a 5V ±10% power supply that is used to power its internal circuitry. The MAX13412E–MAX13415E bring the 5V to an output VREG that allows the user to power additional external circuitry with up to 20mA to further reduce external components. The MAX13410E/MAX13411E do not have a 5V output and come in industry-compatible pinouts. This allows easy replacement in existing designs.
The MAX13410E–MAX13415E feature a 1/8-unit load receiver input impedance, allowing up to 256 transceivers on the bus. All driver outputs are ESD protected using the Human Body Model. These devices also include fail-safe circuitry (MAX13410E/MAX13411E/MAX13414E/MAX13415E only), guaranteeing a logic-high receiver output when the receiver inputs are open or shorted. The receiver outputs a logic-high when the transmitter on the terminated bus is disabled (high impedance).
The MAX13412E/MAX13413E feature Maxim's proprietary AutoDirection control. This architecture eliminates the need for the DE and active-low RE control signals. In isolated applications, this reduces the cost and size of the system by reducing the number of optical isolators required.
The MAX13410E/MAX13412E/MAX13414E feature reduced slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free transmission up to 500kbps. The MAX13411E/MAX13413E/MAX13415E are not slew-rate limited, allowing transmit speeds up to 16Mbps.
The MAX13410E–MAX13415E are available in an 8-pin SO package with an exposed paddle to improve power dissipation, and operate over the extended -40°C to +85°C temperature range.
Design Solution: Simplify Your Industrial Interface by Eliminating RS-485 Control Lines ›
Applications
- Industrial Equipment
- Isolated RS-485 Interfaces
- Telecomm Equipment
- Utility Meters
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13412EESA+ | SOIC_N | ||
| MAX13412EESA+T | SOIC_N |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX13412EESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.