MAX13342E

PRODUCTION

3-Wire Interface Full-Speed USB Transceiver With/Without Internal Series Resistors

3-Wire Interface, Full-Speed (12Mbps) USB Transceivers in Small Size UCSP Packages (1.5mm x 2mm)

Viewing:

Overview

  • USB 2.0 (Full-Speed, 12Mbps)-Compliant Transceiver
  • Internal Pullup
  • VBUS Detection
  • Internal Series Resistors (MAX13345E)
  • ±15kV (HBM) ESD Protection on D+, D-, and VBUS
  • Enumeration Input Controls D+ Pullup Resistor
  • Supports 3-Wire DAT/SE0 Interface
  • +2.3V to +3.6V Interface Voltage (VL)
  • No Power-Supply Sequencing Required
  • Low USB Output Impedance (MAX13342E)
MAX13342E
3-Wire Interface Full-Speed USB Transceiver With/Without Internal Series Resistors
MAX13342E, MAX13345E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 3
MAX13481E Obsolete ±15kV ESD-Protected USB Transceivers with External/Internal Pullup Resistors
MAX13482E Obsolete ±15kV ESD-Protected USB Transceivers with External/Internal Pullup Resistors
MAX13483E ±15kV ESD-Protected USB Transceivers with External/Internal Pullup Resistors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX13342E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed