MAX13103E

Obsolete

16-Channel Buffered CMOS Logic-Level Translators

Viewing:

Overview

  • Wide Supply Voltage Range
    • VCC Range of 1.65V to 5.5V
    • VL Range of 1.2V to VCC
  • ESD Protection on I/O VCC Lines
    • ±15kV Human Body Model
  • Up to 20Mbps Throughput
  • Low 0.03µA Typical Quiescent Current
  • WLP and TQFN Packages
MAX13103E
16-Channel Buffered CMOS Logic-Level Translators
MAX13101E, MAX13102E, MAX13103E, MAX13108E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX13103E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed