MAX13101E
Obsolete16-Channel Buffered CMOS Logic-Level Translators
Viewing:
Overview
- Wide Supply Voltage Range
- VCC Range of 1.65V to 5.5V
- VL Range of 1.2V to VCC
- ESD Protection on I/O VCC Lines
- ±15kV Human Body Model
- Up to 20Mbps Throughput
- Low 0.03µA Typical Quiescent Current
- WLP and TQFN Packages
The MAX13101E/MAX13102E/MAX13103E/MAX13108E 16-bit bidirectional CMOS logic-level translators provide the level shifting necessary to allow data transfer in multivoltage systems. These devices are inherently bidirectional due to their design and do not require the use of a direction input. Externally applied voltages, VCC and VL, set the logic levels on either side of the devices. Logic signals present on the VL side of the device appear as a higher voltage logic signal on the VCC side of the device, and vice-versa.
The MAX13101E/MAX13102E/MAX13103E feature an enable input (EN) that, when low, reduces the VCC and VL supply currents to less than 2µA. The MAX13108E features a multiplexing input (MULT) that selects one byte between the two, thus allowing multiplexing of the signals. The MAX13101E/MAX13102E/MAX13103E/MAX13108E have ±15kV ESD protection on the I/O VCC side for greater protection in applications that route signals externally. Three different output configurations are available during shutdown, allowing the I/O on the VCC side or the VL side to be put in a high-impedance state or pulled to ground through an internal 6kΩ resistor.
The MAX13101E/MAX13102E/MAX13103E/MAX13108E accept VCC voltages from +1.65V to +5.5V and VL voltages from +1.2V to VCC, making them ideal for data transfer between low-voltage ASICs/PLDs and higher voltage systems. The MAX13101E/MAX13102E/MAX13103E/MAX13108E are available in 36-bump WLP and 40-pin TQFN packages, and operate over the extended -40°C to +85°C temperature range. See the Ordering Information in the full data sheet.
Applications
- Cell Phones
- CMOS Logic-Level Translation
- Digital Still Cameras
- PDAs
- Portable Equipment
- Smartphones
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX13101E yet. Have something to say?
Start a Discussion on EngineerZone®