MAX13038

Obsolete

Automotive Contact Monitor and Level Shifters with LDO Regulator

Micropower Automotive Contact Monitor/Level Shifter Features LDO Regulator, WDG, and Reset

Viewing:

Overview

  • +6V to +26V Operating Voltage Range
  • +42V Compatibility on BAT
  • Switch Inputs Withstand Reverse Battery
  • 150mA LDO, +5V (MAX13037) or +3.3V (MAX13038)
  • Ultra-Low Operating Current 28µA (typ) in 64ms Scan Mode with LDO ON
  • Resistor Adjustable Switching Hysteresis
  • Watchdog and Reset
  • Built-In Switch Debouncing
  • Interrupt Output
  • Immunity to Transients
  • High Modularity
  • Thermal Protection
  • ±8kV HBM ESD Protection on IN0–IN7 Without External Components
  • Two Inputs (IN0, IN1) Programmable as Direct Outputs
  • Four Inputs (IN4–IN7) Programmable for BAT or GND Related Switches
MAX13038
Automotive Contact Monitor and Level Shifters with LDO Regulator
MAX13037, MAX13038: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX13038 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed