Products
LM308
ObsoleteOperational Amplifiers
Viewing:
Overview
- Guaranteed 200pA max. input offset current
- Guaranteed 2nA max. input bias current
- Guaranteed 600µA max. supply current
- Guaranteed 0.5mV max. offset voltage
- Guaranteed 5µV/°C max. drift
- Wide supply voltage range: ± 2V to ± 18V
The H (Metal Can), J (Ceramic), and K (Metal Can) Packages Are Now Obsolete
The LM108 series of precision operational amplifiers are particularly well-suited for high source impedance applications requiring low offset and bias currents as well as low power dissipation. Unlike FET input amplifiers, the offset and bias currents of the LM108 do not change significantly with temperature variations. Advanced design, processing and testing techniques make the LM108 a superior choice over previous devices.
A photodiode sensor application is shown below. For applications requiring higher performance, see the LT1008, and LT1012.
Applications
- Integrators
- Transducer amplifiers
- Analog memories
- Light meters
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LM308
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.