DS3802

Advanced NV SRAM Battery

Viewing:

Overview

  • Houses 380mAh primary lithium batteries
  • Snaps directly onto a surface-mounted 40mm ball-grid array (BGA) nonvolatile (NV) SRAM module
  • Attaches after host BGA module has been surface-mounted to protect lithium battery from the high temperatures of reflow soldering
  • Maintains mechanical and electrical connection with BGA module even during severe shock and vibration stresses
  • Two attachment flanges latch onto host BGA module to provide a strong, semipermanent attachment
  • Industrial temperature range of -40°C to +85°C
DS3802
Advanced NV SRAM Battery
DS3802: Package Outline
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS3802 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed